|
|
|
KBB40DF405W
Flexible length, Canalis KBB, 25/40A, 1 circuit, L+N+PE/3L+N+PE, 0.5m, compatible with DALI protocol, white RAL9003
|
|
|
Main
Range of product
|
Canalis
|
Product name
|
KBB
|
Offer type
|
Classic
Control system
|
Product or component type
|
Flexible element
|
Busbar description
|
Flexible length
|
Device application
|
Power socket distribution
Lighting
|
Direction change type
|
3 dimensions
|
[Ie] rated operational current
|
40 A at 35 °C
25 A at 35 °C
|
[Ue] rated operational voltage
|
230...400 V
|
Network frequency
|
50/60 Hz
|
Number of circuits
|
1
|
Busbar trunking polarity
|
L + N + PE
3L + N + PE
|
Control type
|
Communicating
|
Communication port protocol
|
DALI
|
Colour
|
White (RAL 9003)
|
Complementary
Mounting mode
|
By clips
|
Thermal stress limit
|
900 kA².s
|
Maximum radiated magnetic field
|
2 pT
|
[Uimp] rated impulse withstand voltage
|
4 kV
|
[Ui] rated insulation voltage
|
690 V
|
[Icw] rated short-time withstand current
|
0.94 kA
|
[Ipk] rated peak withstand current
|
9.6 kA
|
THDI
|
0…15 % 40 A
15…33 % 32 A
33…100 % 28 A
|
Length
|
0.5 m
|
Depth
|
51 mm
|
Height
|
60 mm
|
Net weight
|
800 g
|
Standards
|
IEC 61439-1
IEC 61439-6
|
Environment
IP degree of protection
|
IP55 conforming to IEC 60529
|
IK degree of protection
|
IK06 conforming to IEC 62262
|
Ambient air temperature for operation
|
0…35 °C without derating
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
7.0 cm
|
Package 1 Width
|
61.0 cm
|
Package 1 Length
|
7.0 cm
|
Package 1 Weight
|
1.4 kg
|
Unit Type of Package 2
|
P06
|
Number of Units in Package 2
|
20
|
Package 2 Height
|
50.0 cm
|
Package 2 Width
|
80.0 cm
|
Package 2 Length
|
60.0 cm
|
Package 2 Weight
|
36.5 kg
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
Sustainable packaging
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free product
|
Contractual warranty
|
|