Schneider-Electric
 
KBB40ED22305EW picture- web-product-data-sheet
KBB40ED22305EW
Straight length, Canalis KBB, 40A, 2 circuits L+N+PE, clean earth, 5 outlets, 3m, white RAL9003
Schneider Electric
Characteristics
Main
Range of product Canalis
Device short name KBB
Product or component type Busbar trunking
Busbar description Straight length
Device application Power socket distribution
Lighting
[Ie] rated operational current 40 A at 35 °C
[Ue] rated operational voltage 230...400 V
Network frequency 50/60 Hz
Busbar trunking polarity L + N + PE
Number of circuits 2
Number of tap-off outlets 5
Control type Without
Earth circuit Isolated earth
Mounting mode By screws
Complementary
[Uimp] rated impulse withstand voltage 4 kV
[Ui] rated insulation voltage 690 V
[Icw] rated short-time withstand current 0.94 kA
[Ipk] rated peak withstand current 9.6 kA
Thermal stress limit 900 kA².s
Maximum radiated magnetic field 2 pT
THDI 0…15 % 40 A
15…33 % 32 A
33…100 % 28 A
Maximum voltage drop <0.3 V with power factor = 1 at 50 Hz with 1A for 100 m long
<0.28 V with power factor = 0.9 at 50 Hz with 1A for 100 m long
<0.25 V with power factor = 0.8 at 50 Hz with 1A for 100 m long
<0.22 V with power factor = 0.7 at 50 Hz with 1A for 100 m long
Standards EN/IEC 61439-6
EN/IEC 61439-1
Width 30 mm
Height 46 mm
Length 3 m
Colour White (RAL 9003)
Net weight 5.2 kg
Environment
IP degree of protection IP55 conforming to EN/IEC 60529
IK degree of protection IK06 conforming to EN/IEC 62262
Ambient air temperature for operation 0…35 °C (100 % of In)
35…40 °C (96 % of In)
40…45 °C (93 % of In)
45…50 °C (89 % of In)
50…55 °C (85 % of In)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6 cm
Package 1 Width 5.1 cm
Package 1 Length 310 cm
Package 1 Weight 5 kg
Contractual warranty
Warranty 18 months