This Application will be decommissioned as of January 7th 2025

KBB40FES2 |
Schneider-Electric
 
KBB40FES2 picture- web-product-data-sheet
KBB40FES2
SECURITY BLOCK DERIVATION
Schneider Electric
Characteristics
Main
Range of product Canalis
Product or component type Derivation block
Product compatibility KBB
Complementary
Accessory / separate part category Security accessory
Mounting location On enclosure
Mounting support Busbar
Environment
Standards IEC 60439-2
IEC 61439-6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 4 cm
Package 1 Length 4 cm
Package 1 Weight 700 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free plastic parts product