Schneider-Electric
 
KBB40ZFC picture- web-product-data-sheet
KBB40ZFC
Pigtail hook, Canalis KB, 25/40A, for suspension by a small chain
Schneider Electric
Characteristics
Main
Range of product Canalis
Product or component type Pigtail
Product compatibility KBB
Fixing device mounting Suspended on a chain
Maximum load 60 kg
Quantity per set Set of 10
Complementary
Accessory / separate part category Fixing accessory
Thread type M5
Width 22 mm
Height 80 mm
Net weight 20 g
Environment
Standards IEC 61439-6
IEC 60439-2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.400 cm
Package 1 Width 15.000 cm
Package 1 Length 15.000 cm
Package 1 Weight 24.900 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 4.100 cm
Package 2 Width 15.000 cm
Package 2 Length 15.000 cm
Package 2 Weight 303.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 500
Package 3 Height 18.000 cm
Package 3 Width 26.000 cm
Package 3 Length 26.500 cm
Package 3 Weight 12.500 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months