Schneider-Electric
 
KBB40ZFC6 picture- web-product-data-sheet
KBB40ZFC6
Open hook, Canalis KB, 25/40A, for luminaire suspension, mounted on the luminaire
Schneider Electric
Characteristics
Main
Range of product Canalis
Product or component type Ring
Product compatibility KBA
KBB
Fixing device mounting Mounted on the luminaire
Maximum load 45 kg
Quantity per set Set of 10
Complementary
Accessory / separate part category Fixing accessory
Thread type M5
Width 22 mm
Height 70 mm
Product weight 50 g
Environment
Standards IEC 61439-6
IEC 60439-2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 10.000 cm
Package 1 Length 10.000 cm
Package 1 Weight 15.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 3.000 cm
Package 2 Width 5.000 cm
Package 2 Length 10.500 cm
Package 2 Weight 161.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 500
Package 3 Height 18.500 cm
Package 3 Width 26.000 cm
Package 3 Length 26.000 cm
Package 3 Weight 8.211 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months