Schneider-Electric
 
KBB40ZFG2 picture- web-product-data-sheet
KBB40ZFG2
Cable duct support kit, Canalis KBB, 25/40A, cable duct support with intermediate support
Schneider Electric
Characteristics
Main
Range of product Canalis
Product or component type Support
Product compatibility KBB
Quantity per set Set of 10
Complementary
Accessory / separate part category Adaptation
Mounting location On trunking
Mounting mode By clips
Mounting support Busbar
Width 46 mm
Depth 30 mm
Height 97.5 mm
Net weight 0.2 kg
Environment
Standards IEC 60439-2
IEC 61439-6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 5.200 cm
Package 1 Length 10.500 cm
Package 1 Weight 26.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 45.000 cm
Package 2 Width 19.000 cm
Package 2 Length 28.000 cm
Package 2 Weight 260.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 100
Package 3 Height 29.700 cm
Package 3 Width 29.500 cm
Package 3 Length 39.500 cm
Package 3 Weight 3.049 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months