Schneider-Electric
 
KBB40ZFGU picture- web-product-data-sheet
KBB40ZFGU
Cable bracket, Canalis KB, 25/40A, for adjacent circuits
Schneider Electric
Characteristics
Main
Range of product Canalis
Product or component type Bracket
Product compatibility KBA
KBB
Quantity per set Set of 20
Complementary
Accessory / separate part category Fixing accessory
Mounting location Side of trunking
Mounting mode By clips
Mounting support Busbar
Width 85 mm
Height 95 mm
Net weight 5 g
Environment
Standards IEC 60439-2
IEC 61439-6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.600 cm
Package 1 Width 23.000 cm
Package 1 Length 26.000 cm
Package 1 Weight 14.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 20
Package 2 Height 6.000 cm
Package 2 Width 23.000 cm
Package 2 Length 26.000 cm
Package 2 Weight 310.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 120
Package 3 Height 20.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 2.249 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months