Schneider-Electric
 
KBB40ZFL picture- web-product-data-sheet
KBB40ZFL
Fixing bracket, Canalis KBB, 25/40A, direct suspension of luminaire
Schneider Electric
Characteristics
Main
Range of product Canalis
Product or component type Bracket
Product compatibility KBB
KBA
Fixing device mounting To suspend the IP 20 luminaire on KBA/KBB
Maximum load 45 kg
Quantity per set Set of 12
Complementary
Accessory / separate part category Fixing accessory
Width 55 mm
Depth 30 mm
Height 74 mm
Net weight 55 g
Environment
Standards IEC 60439-2
IEC 61439-6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 5.500 cm
Package 1 Length 7.200 cm
Package 1 Weight 530.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 12
Package 2 Height 6.500 cm
Package 2 Width 16.000 cm
Package 2 Length 16.500 cm
Package 2 Weight 6.360 kg
Unit Type of Package 3 P06
Number of Units in Package 3 1080
Package 3 Height 77.000 cm
Package 3 Width 80.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 579.400 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months