Schneider-Electric
 
KBB40ZFMP picture- web-product-data-sheet
KBB40ZFMP
Fixing raiser, Canalis KB, 25/40A, wall mounting or floor mounting
Schneider Electric
Characteristics
Main
Range of product Canalis
Product or component type Raiser
Product compatibility KBB
KBA
Fixing device mounting For mounting on wall or false floor
Maximum load 60 kg
Quantity per set Set of 10
Complementary
Accessory / separate part category Fixing accessory
Width 30 mm
Depth 8 mm
Height 72 mm
Product weight 44 g
Environment
Standards IEC 60439-2
IEC 61439-6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 1.000 cm
Package 1 Length 7.200 cm
Package 1 Weight 41.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 3.000 cm
Package 2 Width 12.500 cm
Package 2 Length 15.000 cm
Package 2 Weight 920.000 g
Unit Type of Package 3 S02
Number of Units in Package 3 30
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 13.500 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months