This Application will be decommissioned as of January 7th 2025

KBB40ZFPU |
Schneider-Electric
 
KBB40ZFPU picture- web-product-data-sheet
KBB40ZFPU
Spring fixing bracket, Canalis KBB, 25/40A, adjustable threaded rod suspension system, M6
Schneider Electric
Characteristics
Main
Range of product Canalis
Product or component type Bracket
Product compatibility KBB
KBA
Fixing device mounting Suspended on threaded rod
Maximum load 50 kg
Quantity per set Set of 10
Complementary
Accessory / separate part category Fixing accessory
Width 55 mm
Depth 22 mm
Height 266.5 mm
Net weight 160 g
Environment
Standards IEC 61439-6
IEC 60439-2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 3.200 cm
Package 1 Length 26.700 cm
Package 1 Weight 124.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 13.000 cm
Package 2 Width 19.500 cm
Package 2 Length 29.000 cm
Package 2 Weight 1.240 kg
Unit Type of Package 3 P06
Number of Units in Package 3 400
Package 3 Height 76.000 cm
Package 3 Width 80.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 56.600 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free product
Take-back No
Contractual warranty
Warranty 18 months