Schneider-Electric
 
KBB40ZFS picture- web-product-data-sheet
KBB40ZFS
CUTTING PLIERS
Schneider Electric
Characteristics
Main
Range of product Canalis
Product or component type Cutting plier
Product compatibility KBB
KBA
Complementary
Accessory / separate part category Mounting accessory
Product weight 0.3 kg
Environment
Standards IEC 60439-2
IEC 61439-6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 10 cm
Package 1 Length 25 cm
Package 1 Weight 360 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months