Schneider-Electric
 
KBB40ZFS23 picture- web-product-data-sheet
KBB40ZFS23
Steel cable, Canalis KB, 25/40A, for cable suspension system, 3m length, cable alone
Schneider Electric
Characteristics
Main
Range of product Canalis
Product or component type Cable
Product compatibility KBB
KBA
Fixing device mounting 3 m cable alone
Maximum load 60 kg
Quantity per set Set of 10
Complementary
Accessory / separate part category Fixing accessory
Length 3 m
Product weight 70 g
Environment
Standards IEC 61439-6
IEC 60439-2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 25.000 cm
Package 1 Length 25.000 cm
Package 1 Weight 70.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 3.500 cm
Package 2 Width 25.000 cm
Package 2 Length 25.500 cm
Package 2 Weight 812.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 100
Package 3 Height 20.000 cm
Package 3 Width 20.000 cm
Package 3 Length 39.500 cm
Package 3 Weight 8.039 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months