Schneider-Electric
 
KBB40ZFSL picture- web-product-data-sheet
KBB40ZFSL
Cable suspension system, Canalis KBB, 25/40A, bracket for steel cable, steel cable not supplied, galvanized version
Schneider Electric
Characteristics
Main
Range of product Canalis
Product or component type Bracket
Product compatibility KBB
Fixing device mounting Suspended on threaded rod
Maximum load 60 kg
Colour White (RAL 9003)
Quantity per set Set of 10
Complementary
Accessory / separate part category Fixing accessory
Product weight 35 g
Environment
Standards IEC 61439-6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.4 cm
Package 1 Width 5.5 cm
Package 1 Length 8 cm
Package 1 Weight 58 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 4 cm
Package 2 Width 15 cm
Package 2 Length 15 cm
Package 2 Weight 580 g
Unit Type of Package 3 CAR
Number of Units in Package 3 70
Package 3 Height 20 cm
Package 3 Width 19.6 cm
Package 3 Length 39.7 cm
Package 3 Weight 4.332 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Sustainable packaging Yes