Schneider-Electric
 
KBB40ZFSUW picture- web-product-data-sheet
KBB40ZFSUW
spring fixing bracket, Canalis KBB, 25 A and 40 A, suspended by 3m of cable with lock, white version
Schneider Electric
Characteristics
Main
Range of product Canalis
Product or component type Bracket
Product compatibility KBB
Fixing device mounting Universal fixing bracket and steel cable
Maximum load 60 kg
Colour White (RAL 9003)
Quantity per set Set of 10
Complementary
Accessory / separate part category Fixing accessory
Width 55 mm
Depth 22 mm
Height 3.07 m
Product weight 105 g
Environment
Standards IEC 60439-2
IEC 61439-6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 30 cm
Package 1 Length 30 cm
Package 1 Weight 140 g
Offer Sustainability
BVB
print Accepted
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product