Schneider-Electric
 
KBB40ZFU picture- web-product-data-sheet
KBB40ZFU
Universal fixing bracket, Canalis KBB, 25/40A, suspended on threaded rod or lateral, galvanized version
Schneider Electric
Characteristics
Main
Range of product Canalis
Product or component type Bracket
Product compatibility KBB
Fixing device mounting Suspended on threaded rod
Maximum load 60 kg
Quantity per set Set of 10
Complementary
Accessory / separate part category Fixing accessory
Width 55 mm
Depth 22 mm
Height 70.5 mm
Net weight 50 g
Environment
Standards IEC 61439-6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 5.500 cm
Package 1 Length 6.500 cm
Package 1 Weight 50.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 5.500 cm
Package 2 Width 7.000 cm
Package 2 Length 13.500 cm
Package 2 Weight 502.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 220
Package 3 Height 18.000 cm
Package 3 Width 24.500 cm
Package 3 Length 38.000 cm
Package 3 Weight 11.540 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months