This Application will be decommissioned as of January 7th 2025

KBB40ZFUW |
Schneider-Electric
 
KBB40ZFUW picture- web-product-data-sheet
KBB40ZFUW
fixing bracket, Canalis KBB, 25 A and 40 A, suspended on threaded rod or lateral, white version
Schneider Electric
Characteristics
Main
Range of product Canalis
Product or component type Bracket
Product compatibility KBB
Fixing device mounting Suspended on threaded rod
Maximum load 60 kg
Quantity per set Set of 10
Complementary
Accessory / separate part category Fixing accessory
Width 55 mm
Depth 22 mm
Height 70.5 mm
Net weight 50 g
Environment
Standards IEC 60439-2
IEC 61439-6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 7 cm
Package 1 Length 2.2 cm
Package 1 Weight 52 g
Offer Sustainability
BVB
print Accepted
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months