Schneider-Electric
 
KBB40ZJ44EW picture- web-product-data-sheet
KBB40ZJ44EW
CANALIS JUNCTION KBB PE WHITE
Schneider Electric
Characteristics
Main
Range of product Canalis
Product or component type Feed unit jointing
Product compatibility KBB
[Ie] rated operational current 40 A
25 A
Colour White (RAL 9003)
Complementary
Device application Power socket distribution
Lighting
[Ue] rated operational voltage 230...400 V
Earth circuit Isolated earth
Control type Without
Number of circuits 2
Product weight 640 g
Environment
IK degree of protection IK08 conforming to IEC 62262
IP degree of protection IP55 conforming to IEC 60529
Standards IEC 60439-2
IEC 61439-6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 6 cm
Package 1 Length 20 cm
Package 1 Weight 640 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months