Schneider-Electric
 
KBB40ZJ44W picture- web-product-data-sheet
KBB40ZJ44W
Additional jointing unit, Canalis KBB, 2 circuits
Schneider Electric
Characteristics
Main
Range of product Canalis
Product or component type Feed unit jointing
Product compatibility KBB
[Ie] rated operational current 25 A
40 A
Colour White (RAL 9003)
Complementary
Device application Power socket distribution
Lighting
[Ue] rated operational voltage 230...400 V
Control type Without
Number of circuits 2
Net weight 640 g
Environment
IK degree of protection IK08 conforming to IEC 62262
IP degree of protection IP55 conforming to IEC 60529
Standards IEC 60439-2
IEC 61439-6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.9 cm
Package 1 Width 5.5 cm
Package 1 Length 20.0 cm
Package 1 Weight 537.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 12
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.784 kg
Unit Type of Package 3 P06
Number of Units in Package 3 72
Package 3 Height 43.0 cm
Package 3 Width 80.0 cm
Package 3 Length 60.0 cm
Package 3 Weight 47.104 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months