Schneider-Electric
 
KBC10DCC21Z picture- web-product-data-sheet
KBC10DCC21Z
Tap off unit, Canalis KB, 10A, L+N+PE/2L+PE, phase selection, direct connection, pre wired with GST18i3 connector, 1m
Schneider Electric
Characteristics
Main
Range Canalis
Product or component type Tap-off unit
Device short name KBC
Device application Lighting
Range compatibility Canalis KBA busbar trunking
Canalis KBB busbar trunking
[Ie] rated operational current 10 A at 35 °C
[Ue] rated operational voltage 230...240 V
Network frequency 50/60 Hz
Tap-off unit polarity L1 + N + PE
L2 + N + PE
L3 + N + PE
L1 + L2 + PE
L1 + L3 + PE
L2 + L3 + PE
Tap-off unit connector type With phase selection
Complementary
Colour Light grey (RAL 7035)
[Uimp] rated impulse withstand voltage 4 kV
[Ui] rated insulation voltage 690 V
Protection type Without protection
Electrical connection Pre-wired with SO5Z1Z1-F - 3 x 1.5 mm² for 1 m long - GST 18i3 female
Width 1 m
Depth 62 mm
Height 60 mm
Net weight 165 g
Quantity per set Set of 10
Standards EN/IEC 61439-1
EN/IEC 61439-6
Environment
IP degree of protection IP55 conforming to EN/IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.200 cm
Package 1 Width 6.000 cm
Package 1 Length 11.500 cm
Package 1 Weight 190.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 14.500 cm
Package 2 Width 20.000 cm
Package 2 Length 30.000 cm
Package 2 Weight 3.900 kg
Unit Type of Package 3 P06
Number of Units in Package 3 240
Package 3 Height 77.000 cm
Package 3 Width 80.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 102.100 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free plastic parts product
Contractual warranty
Warranty 18 months