Schneider-Electric
 
KBC10DCS101 picture- web-product-data-sheet
KBC10DCS101
Connector, Canalis KB, 10A, polarity L1+N+PE, direct connection, pre wired 800mm length, compatible DALI protocol
Schneider Electric
Characteristics
Main
Range Canalis
Offer type Classic
Control system
Product or component type Connector
Device application Lighting
Power socket distribution
Range compatibility Canalis KBA busbar trunking
Canalis KBB busbar trunking
[Ie] rated operational current 10 A at 35 °C
[Ue] rated operational voltage 230...240 V
Network frequency 50/60 Hz
Communication port protocol DALI
Tap-off unit polarity L1 + N + PE
Tap-off unit connector type With fixed polarity
Tap-off lock colour Green
Complementary
Colour Cream (RAL 9001)
[Uimp] rated impulse withstand voltage 4 kV
[Ui] rated insulation voltage 690 V
Protection type Without protection
Electrical connection Pre-wired with SO5Z1Z1-F - 3 x 1.5 mm² for 0.8 m long
Width 55 mm
Depth 12.5 mm
Height 42 mm
Net weight 100 g
Quantity per set Set of 10
Standards EN/IEC 61439-1
EN/IEC 61439-6
Environment
IP degree of protection IP55 conforming to EN/IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.300 cm
Package 1 Width 4.000 cm
Package 1 Length 6.000 cm
Package 1 Weight 66.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 10.000 cm
Package 2 Width 14.500 cm
Package 2 Length 39.000 cm
Package 2 Weight 764.000 g
Unit Type of Package 3 P12
Number of Units in Package 3 960
Package 3 Height 74.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 97.776 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free plastic parts product
Contractual warranty
Warranty 18 months