[Ue] rated operational voltage
|
230...400 V
|
[Ui] rated insulation voltage
|
400 V
|
[Ie] rated operational current
|
10 A at 35 °C
|
Network frequency
|
50/60 Hz
|
Protection type
|
Without protection
|
Busbar trunking polarity
|
L1 + N + PE
L2 + L1 + L3 + N + PE
L2 + N2 + L3 + N3 + PE
|
Control type
|
Double circuit
|
Tap-off unit polarity
|
L1+L2
L2+N
L2+N2
L2+L3
L3+N3
L3+N
L1+N
L1+L3
|
Tap-off unit connector type
|
With phase selection
|
Standards
|
EN/IEC 61439-6
EN/IEC 60439-2
|
Width
|
127.7 mm
|
Depth
|
30 mm
|
Height
|
76 mm
|
Colour
|
Light grey (RAL 7035)
|
Net weight
|
85 g
|
Quantity per set
|
Set of 10
|