Schneider-Electric
 
KBC16DCB21 picture- web-product-data-sheet
KBC16DCB21
Connector, Canalis KB, 16A, polarity L+N+PE, phase selection, direct connection, not wired, compatible DALI/KNX protocol
Schneider Electric
Characteristics
Main
Range Canalis
Offer type Control system
Product or component type Connector
Device application Lighting
Power socket distribution
Range compatibility Canalis KBA busbar trunking
Canalis KBB busbar trunking
[Ie] rated operational current 16 A at 35 °C
[Ue] rated operational voltage 230...240 V
Network frequency 50/60 Hz
Communication port protocol DALI
KNX
Tap-off unit polarity L1 + N + PE
L2 + N + PE
L3 + N + PE
Tap-off unit connector type With phase selection
Tap-off lock colour Blue
Complementary
Colour Cream (RAL 9001)
[Uimp] rated impulse withstand voltage 4 kV
[Ui] rated insulation voltage 690 V
Protection type Without protection
Width 168 mm
Depth 33 mm
Height 53 mm
Net weight 90 g
Quantity per set Set of 10
Standards EN/IEC 61439-1
EN/IEC 61439-6
Environment
IP degree of protection IP55 conforming to EN/IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 5.0 cm
Package 1 Length 13.5 cm
Package 1 Weight 92.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 12 cm
Package 2 Width 16 cm
Package 2 Length 25 cm
Package 2 Weight 986 g
Unit Type of Package 3 P06
Number of Units in Package 3 440
Package 3 Height 62.5 cm
Package 3 Width 80 cm
Package 3 Length 60 cm
Package 3 Weight 43.384 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free plastic parts product
Contractual warranty
Warranty 18 months