Schneider-Electric
 
KBC16DCB226 picture- web-product-data-sheet
KBC16DCB226
Connector, Canalis KB, 16A, fixed polarity L2+N2, direct connection, not wired
Schneider Electric
Characteristics
Main
Range Canalis
Offer type Classic
Product or component type Connector
Device application Lighting
Power socket distribution
Range compatibility Canalis KBA busbar trunking
Canalis KBB busbar trunking
[Ie] rated operational current 16 A at 35 °C
[Ue] rated operational voltage 230...240 V
Network frequency 50/60 Hz
Tap-off unit polarity L3+N3
Tap-off unit connector type With fixed polarity
Tap-off lock colour Blue
Complementary
Colour Light grey (RAL 7035)
[Uimp] rated impulse withstand voltage 4 kV
[Ui] rated insulation voltage 690 V
Protection type Without protection
Width 168 mm
Depth 33 mm
Height 53 mm
Product weight 90 g
Quantity per set Set of 10
Standards EN/IEC 61439-1
EN/IEC 61439-6
Environment
IP degree of protection IP55 conforming to EN/IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 6.500 cm
Package 1 Length 14.000 cm
Package 1 Weight 120.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 12.000 cm
Package 2 Width 16.000 cm
Package 2 Length 25.000 cm
Package 2 Weight 3.200 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 280
Package 3 Height 85.000 cm
Package 3 Width 62.000 cm
Package 3 Length 92.000 cm
Package 3 Weight 41.700 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free plastic parts product
Contractual warranty
Warranty 18 months