Schneider-Electric
 
KBC16DCF20 picture- web-product-data-sheet
KBC16DCF20
Tap off unit, Canalis KB, 10A, polarity L+N+PE, with phase selection, direct connection, connector for fuses
Schneider Electric
Characteristics
Main
Range Canalis
Product or component type Tap-off unit
Device short name KBC
Range compatibility Canalis KBB busbar trunking
Canalis KBA busbar trunking
[Ie] rated operational current 16 A at 35 °C
[Ue] rated operational voltage 230...240 V
Network frequency 50/60 Hz
Tap-off unit polarity L1 + N + PE
L2 + N + PE
L3 + N + PE
Complementary
Colour Light grey (RAL 7035)
[Uimp] rated impulse withstand voltage 4 kV
[Ui] rated insulation voltage 690 V
Standards EN/IEC 61439-1
EN/IEC 61439-6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 6.5 cm
Package 1 Length 14.0 cm
Package 1 Weight 106.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 12.5 cm
Package 2 Width 16.0 cm
Package 2 Length 25.5 cm
Package 2 Weight 1.06 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free plastic parts product
Contractual warranty
Warranty 18 months