Schneider-Electric
 
KBC16DCF21 picture- web-product-data-sheet
KBC16DCF21
Connector, Canalis KB, 16A, polarity L+N+PE, phase selection, with fuse NF 8.5x31.5mm, not wired, compatible DALI
Schneider Electric
Characteristics
Main
Range Canalis
Offer type Classic
Control system
Product or component type Connector
Device application Lighting
Range compatibility Canalis KBA busbar trunking
Canalis KBB busbar trunking
[Ie] rated operational current 16 A at 35 °C
[Ue] rated operational voltage 230...400 V
Network frequency 50/60 Hz
Busbar trunking polarity L2 + L1 + L3 + N + PE
L + N + PE
Protection type Fuse
Fuse type Cylindrical: 8.5 x 31.5 mm - gG conforming to NF
Communication port protocol DALI
Tap-off lock colour Blue
Tap-off unit polarity L2 + N + PE
L3 + N + PE
L1 + N + PE
Tap-off unit connector type With phase selection
Provided equipment Fuse not supplied
Colour Cream (RAL 9001)
Complementary
[Ui] rated insulation voltage 690 V
Width 168 mm
Depth 33 mm
Height 53 mm
Net weight 90 g
Quantity per set Set of 10
Standards EN/IEC 61439-6
EN/IEC 60439-2
Environment
IP degree of protection IP55 conforming to EN/IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 5.2 cm
Package 1 Length 14.0 cm
Package 1 Weight 94.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 12.0 cm
Package 2 Width 16.0 cm
Package 2 Length 25.0 cm
Package 2 Weight 1.009 kg
Unit Type of Package 3 P06
Number of Units in Package 3 440
Package 3 Height 61.5 cm
Package 3 Width 80.0 cm
Package 3 Length 60.0 cm
Package 3 Weight 50.796 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months