Schneider-Electric
 
KBC16DCF40 picture- web-product-data-sheet
KBC16DCF40
Connector, Canalis KB, 16A, polarity 3L+N+PE, phase selection, with fuse NF 8.5x31.5mm, not wired, compatible DALI
Schneider Electric
Characteristics
Main
Range Canalis
Offer type Classic
Control system
Product or component type Connector
Device application Lighting
Range compatibility Canalis KBA busbar trunking
Canalis KBB busbar trunking
[Ie] rated operational current 16 A at 35 °C
[Ue] rated operational voltage 230...400 V
Network frequency 50/60 Hz
Busbar trunking polarity L2 + L1 + L3 + N + PE
Protection type Fuse
Fuse type Cylindrical: 8.5 x 31.5 mm - gG conforming to NF
Communication port protocol DALI
Tap-off unit polarity 3L+N+PE
Tap-off unit connector type With fixed polarity
Provided equipment Fuse not supplied
Colour Cream (RAL 9001)
Complementary
[Ui] rated insulation voltage 690 V
Width 205 mm
Depth 38 mm
Height 68 mm
Product weight 90 g
Standards EN/IEC 60439-2
EN/IEC 61439-6
Environment
IP degree of protection IP55 conforming to EN/IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.500 cm
Package 1 Width 8.000 cm
Package 1 Length 17.000 cm
Package 1 Weight 229.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 18
Package 2 Height 15.800 cm
Package 2 Width 28.500 cm
Package 2 Length 43.500 cm
Package 2 Weight 4.613 kg
Unit Type of Package 3 P06
Number of Units in Package 3 144
Package 3 Height 73.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 38.976 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free plastic parts product
Contractual warranty
Warranty 18 months