Schneider-Electric
 
KBC16DCP2 picture- web-product-data-sheet
KBC16DCP2
Connector, Canalis KB, 16A, L+N+PE with phase selection, with fuse NF 8.5x31.5mm and VDE power socket, not wired, DALI
Schneider Electric
Characteristics
Main
Range Canalis
Offer type Classic
Control system
Product or component type Connector
Device application Power socket distribution
Range compatibility Canalis KBA busbar trunking
Canalis KBB busbar trunking
[Ie] rated operational current 16 A at 35 °C
[Ue] rated operational voltage 230...400 V
Network frequency 50/60 Hz
Busbar trunking polarity L2 + L1 + L3 + N + PE
Protection type Fuse
Fuse type Cylindrical: 8.5 x 31.5 mm - gG conforming to NF
Communication port protocol DALI
Tap-off unit polarity 3L+N+PE
Tap-off unit connector type With fixed polarity
Tap-off unit socket description VDE 2P+E 10/16 A 250V
Provided equipment Fuse not supplied
Colour White (RAL 9003)
Complementary
[Ui] rated insulation voltage 690 V
Width 160 mm
Depth 53 mm
Height 68 mm
Product weight 90 g
Standards EN/IEC 61439-6
EN/IEC 60439-2
Environment
IP degree of protection IP55 conforming to EN/IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 8 cm
Package 1 Length 16 cm
Package 1 Weight 250 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free plastic parts product
Contractual warranty
Warranty 18 months