Schneider-Electric
 
KBC16ZB1 picture- web-product-data-sheet
KBC16ZB1
Blanking plate, Canalis KB, for outlet connectors, IP55
Schneider Electric
Characteristics
Main
Range of product Canalis
Product or component type Blanking plate
Product compatibility KBB
KDP
KBA
Offer type Spare part
Quantity per set Set of 10
Complementary
Accessory / separate part category Trunking accessory
Device application Restore IP
Mounting location On trunking
Mounting mode By clips
Product weight 5 g
Environment
IP degree of protection IP55 conforming to IEC 60529
Standards IEC 61439-6
IEC 60439-2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.200 cm
Package 1 Width 3.700 cm
Package 1 Length 3.900 cm
Package 1 Weight 5.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 6.000 cm
Package 2 Width 6.500 cm
Package 2 Length 10.000 cm
Package 2 Weight 180.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 320
Package 3 Height 15.800 cm
Package 3 Width 28.500 cm
Package 3 Length 43.500 cm
Package 3 Weight 6.175 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free plastic parts product
Contractual warranty
Warranty 18 months