Schneider-Electric
 
KBC16ZC1 picture- web-product-data-sheet
KBC16ZC1
Rear support bracket, Canalis KB, additional fixing
Schneider Electric
Characteristics
Main
Range Canalis
Product or component type Support bracket
Range compatibility Canalis KBA connector
Canalis KBB connector
Complementary
Accessory / separate part category Connection accessory
Device application To secure tap-off unit
Standards IEC 60439-2
IEC 61439-6
Product weight 20 g
Quantity per set Set of 10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.800 cm
Package 1 Width 5.000 cm
Package 1 Length 5.200 cm
Package 1 Weight 5.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 0.800 cm
Package 2 Width 6.000 cm
Package 2 Length 11.000 cm
Package 2 Weight 52.000 g
Unit Type of Package 3 P06
Number of Units in Package 3 500
Package 3 Height 29.000 cm
Package 3 Width 80.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 11.050 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free plastic parts product
Contractual warranty
Warranty 18 months