Schneider-Electric
 
KBC16ZL20 picture- web-product-data-sheet
KBC16ZL20
Interlocking device, Canalis KB, mechanical lock out, white colour identification
Schneider Electric
Characteristics
Main
Range Canalis
Product or component type Interlock
Range compatibility Canalis KBA connector
Canalis KBB connector
Canalis KDP connector
Complementary
Accessory / separate part category Connection accessory
Device application To lock tap-off unit
Standards IEC 61439-6
IEC 60439-2
Colour White
Product weight 2 g
Quantity per set Set of 20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.3 cm
Package 1 Width 1 cm
Package 1 Length 4.5 cm
Package 1 Weight 1.1 g
Unit Type of Package 2 BB1
Number of Units in Package 2 20
Package 2 Height 1.1 cm
Package 2 Width 11 cm
Package 2 Length 15 cm
Package 2 Weight 22 g
Unit Type of Package 3 P06
Number of Units in Package 3 1000
Package 3 Height 45 cm
Package 3 Width 60 cm
Package 3 Length 80 cm
Package 3 Weight 8.5 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free plastic parts product
Contractual warranty
Warranty 18 months