Schneider-Electric
 
KBC16ZT1 picture- web-product-data-sheet
KBC16ZT1
Contact block accessory, Canalis KB, BUS connection device, with cable gland
Schneider Electric
Characteristics
Main
Range Canalis
Product or component type Contact block
Range compatibility Canalis KBA connector
Canalis KBB connector
Complementary
Accessory / separate part category Connection accessory
Device application To connect remote control circuit
Standards IEC 61439-6
IEC 60439-2
Product weight 10 g
Quantity per set Set of 10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 12.000 cm
Package 1 Length 12.000 cm
Package 1 Weight 9.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 6.500 cm
Package 2 Width 12.000 cm
Package 2 Length 12.000 cm
Package 2 Weight 116.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 320
Package 3 Height 15.800 cm
Package 3 Width 28.500 cm
Package 3 Length 43.500 cm
Package 3 Weight 3.934 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free plastic parts product
Contractual warranty
Warranty 18 months