This Application will be decommissioned as of January 7th 2025

KBZ31EFM050 |
Schneider-Electric
 
KBZ31EFM050 picture- web-product-data-sheet
KBZ31EFM050
F M CORD PH N PE 5M
Schneider Electric
Characteristics
Main
Range Canalis
Product or component type Pre-cabled connection
Product compatibility KDP
Accessory / separate part category Connection accessory
Range compatibility Canalis KDP tap-off unit
Complementary
Device application Connection between luminaires
Mounting mode By clips
Standards EN/IEC 61439-6
EN/IEC 60439-2
Length 5 m
Colour Grey (RAL 7035)
Net weight 500 g
Quantity per set Set of 10
Environment
IP degree of protection IP40 conforming to EN/IEC 60529
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Contractual warranty
Warranty 18 months