This Application will be decommissioned as of January 7th 2025

KBZ32APFR2 |
Schneider-Electric
 
KBZ32APFR2 picture- web-product-data-sheet
KBZ32APFR2
F PLUG SPRING CONNECTION
Schneider Electric
Characteristics
Main
Range of product Canalis
Product or component type Female connector
Product compatibility KDP
Complementary
Accessory / separate part category Connection accessory
Device application Tap-off unit connection
Mounting mode By screws
Standards EN/IEC 61439-6
EN/IEC 60439-2
Width 75 mm
Depth 16 mm
Height 58 mm
Colour Grey (RAL 7035)
Net weight 10 g
Quantity per set Set of 50
Environment
IP degree of protection IP55 conforming to EN/IEC 60529
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Contractual warranty
Warranty 18 months