This Application will be decommissioned as of January 7th 2025

KBZ32APMR2 |
Schneider-Electric
 
KBZ32APMR2 picture- web-product-data-sheet
KBZ32APMR2
Canalis - 10 male connectors to connect to tap-off units
Schneider Electric
Characteristics
Main
Range of product Canalis
Product or component type Male connector
Product compatibility KDP
Complementary
Accessory / separate part category Connection accessory
Device application Tap-off unit connection
Mounting mode By screws
Standards EN/IEC 60439-2
EN/IEC 61439-6
Width 75 mm
Depth 16 mm
Height 58 mm
Colour Grey (RAL 7035)
Net weight 10 g
Quantity per set Set of 10
Environment
IP degree of protection IP55 conforming to EN/IEC 60529
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Contractual warranty
Warranty 18 months