|
|
|
KBZ32DBA15
DISTR-BLOCK 1I.M 5O.F
|
|
|
Main
Range of product
|
Canalis
|
Product or component type
|
Splitter block
|
Product compatibility
|
KDP
|
Complementary
Accessory / separate part category
|
Connection accessory
|
Mounting mode
|
By screws
|
[In] rated current
|
20 A
|
Standards
|
EN/IEC 60439-2
EN/IEC 61439-6
|
Width
|
58 mm
|
Depth
|
53 mm
|
Height
|
28 mm
|
Colour
|
White (RAL 9010)
|
Net weight
|
50 g
|
Quantity per set
|
Set of 10
|
Environment
IP degree of protection
|
IP55 conforming to EN/IEC 60529
|
Offer Sustainability
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration
|
Contractual warranty
|
|