Schneider-Electric
 
KCE1Y picture- web-product-data-sheet
KCE1Y
operating head 45 x 45 mm - yellow color - padlockable red handle - O-I
Schneider Electric
Characteristics
Main
Range of product Harmony Series K
Product or component type Cam switch operating head
Component name KCE
Product compatibility Rear mounting bodies 12 and 20 A by 4 holes
Cam switch head type With front plate 45 x 45 mm
Type of operator Red handle, length = 35 mm
Rotary handle padlocking With
Presentation of legend With yellow legend, 0 - 1
Switching angle 90 °
Complementary
Mechanical durability 1000000 cycles
CAD overall width 45 mm
CAD overall height 45 mm
CAD overall depth 71 mm
Length 35 mm
Net weight 0.06 kg
Environment
Protective treatment TC
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -40…70 °C
Shock resistance 30 gn conforming to IEC 68-2-27
Vibration resistance 5 gn conforming to IEC 68-2-6 (f = 10…150 Hz)
IP degree of protection IP40 conforming to IEC 529
IP40 conforming to NF C 20-010
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 7 cm
Package 1 Length 7 cm
Package 1 Weight 61 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months