Schneider-Electric
 
KD1C051G picture- web-product-data-sheet
KD1C051G
Emergency stop switch, Harony K, 3 poles,plastic,16A, 60x60mm plate marked position 0/1, legend holder metallic finish blank legend, red handle, IP65
Schneider Electric
Characteristics
Main
Range of product Harmony Series K
Product or component type Complete cam switch
Product mounting In plastic enclosure
Component name KD1
[Ith] conventional free air thermal current 10 A
Cam switch function OFF-ON switch
Enclosure material PVC
Cam switch head type With front plate 60 x 60 mm
Type of operator Black handle
Rotary handle padlocking Without
Presentation of legend With metallic legend, O-I black marking
Poles description 3P
Complementary
Presentation of legend holder With metallic finish blank legend
Operational power in W 2200 W at 400 V AC-23
Net weight 0.39 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.0 cm
Package 1 Width 14.0 cm
Package 1 Length 16.5 cm
Package 1 Weight 480.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months