This Application will be decommissioned as of January 7th 2025

KDP20ABG4 |
Schneider-Electric
 
KDP20ABG4 picture- web-product-data-sheet
KDP20ABG4
End feed unit, Canalis KDP20, 20A, right or left mounting, without line protection, 3L+N+PE
Schneider Electric
Characteristics
Main
Range of product Canalis
Device short name KDP
Product compatibility Canalis KDP busbar trunking 20 A
Product or component type Feed unit
Conductors material Copper
[Ie] rated operational current 20 A
[Ue] rated operational voltage 230...400 V
Number of circuits 1
Busbar trunking polarity 3L + N + PE
Protection type Without protection
Control type Without
Complementary
Provided equipment End cover
Mounting location Left
Right
Mounting mode By clips
Mounting support Busbar
Connections - terminals Terminal block - Pg 16 - screw clamp connector for 4 mm²
Width 159 mm
Depth 64 mm
Height 49 mm
Net weight 120 g
Standards IEC 61439-6
Environment
IP degree of protection IP55 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 20.0 cm
Package 1 Width 13.0 cm
Package 1 Length 6.0 cm
Package 1 Weight 192.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 25
Package 2 Height 20.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.8 kg
Unit Type of Package 3 P06
Number of Units in Package 3 300
Package 3 Height 77.0 cm
Package 3 Width 80.0 cm
Package 3 Length 60.0 cm
Package 3 Weight 90.1 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months