Schneider-Electric
 
KDP20AF picture- web-product-data-sheet
KDP20AF
End cover, Canalis KDP, for feed unit, 20A, spare part
Schneider Electric
Characteristics
Main
Range of product Canalis
Product or component type End cover
Product compatibility KDP
[Ie] rated operational current 20 A
Complementary
Accessory / separate part category Trunking accessory
Mounting location Side of trunking
Mounting mode By clips
Width 38 mm
Depth 48.5 mm
Height 43 mm
Environment
IP degree of protection IP40 conforming to IEC 60529
Standards IEC 61439-6
IEC 60439-2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 4.0 cm
Package 1 Length 5.0 cm
Package 1 Weight 15.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 4.0 cm
Package 2 Width 12.0 cm
Package 2 Length 15.0 cm
Package 2 Weight 650.0 g
Unit Type of Package 3 S02
Number of Units in Package 3 100
Package 3 Height 15.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 3.5 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months