Device application
|
Power socket distribution
Lighting
|
[Ue] rated operational voltage
|
230...400 V
|
[Uimp] rated impulse withstand voltage
|
4 kV
|
[Ui] rated insulation voltage
|
690 V
|
[Ie] rated operational current
|
20 A at 35 °C
|
[Icw] rated short-time withstand current
|
0.34 kA
|
[Ipk] rated peak withstand current
|
3.6 kA
|
Network frequency
|
50/60 Hz
|
Maximum radiated magnetic field
|
2 pT
|
THDI
|
0…15 % 20 A
15…33 % 16 A
33…100 % 14 A
|
Maximum voltage drop
|
<0.72 V with power factor = 1 at 50 Hz with 1A for 100 m long
<0.65 V with power factor = 0.9 at 50 Hz with 1A for 100 m long
<0.58 V with power factor = 0.8 at 50 Hz with 1A for 100 m long
<0.5 V with power factor = 0.7 at 50 Hz with 1A for 100 m long
|
Busbar trunking polarity
|
L2 + L1 + L3 + N + PE
|
Tap-off unit interval
|
1200 mm
|
Type of packing
|
Reel
|
Standards
|
EN/IEC 61439-6
EN/IEC 60439-2
|
Length
|
192 m
|
Net weight
|
61.44 kg
|