Schneider-Electric
 
KFBCA81200 picture- web-product-data-sheet
KFBCA81200
Cantilever arm support, Canalis KS 100A to 1000A, 200mm arm, maximum load 220kg
Schneider Electric
Characteristics
Main
Range of product Canalis
Product or component type Cantilever arm
Product compatibility KS
Fixing device mounting Pendant
Wall mounting
Maximum load 220 kg
Quantity per set Set of 4
Complementary
Accessory / separate part category Fixing accessory
[Ie] rated operational current 1000.0 A
Width 258 mm
Depth 39 mm
Height 110 mm
Product weight 600 g
Environment
Standards IEC 61439-6
IEC 60439-2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.100 cm
Package 1 Width 12.000 cm
Package 1 Length 27.000 cm
Package 1 Weight 444.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 4
Package 2 Height 10.700 cm
Package 2 Width 12.000 cm
Package 2 Length 27.000 cm
Package 2 Weight 1.780 kg
Unit Type of Package 3 CAR
Number of Units in Package 3 36
Package 3 Height 22.000 cm
Package 3 Width 38.500 cm
Package 3 Length 40.500 cm
Package 3 Weight 16.610 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months