This Application will be decommissioned as of January 7th 2025

KH016CB |
Schneider-Electric
 
KH016CB picture- web-product-data-sheet
KH016CB
CONNECTING LINKS SHIELD
Schneider Electric
Characteristics
Main
Range of product Canalis
Product name KH
Product or component type Connection kit
Product compatibility KHF16
KHF14
SB tap-off unit rated current 630 A
250 A
Complementary
Colour Grey (RAL 7035)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 23.5 cm
Package 1 Width 39.5 cm
Package 1 Length 62.5 cm
Package 1 Weight 13.0 kg
Offer Sustainability
Packaging without single use plastic Yes
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information