Schneider-Electric
 
KH025SD15 picture- web-product-data-sheet
KH025SD15
CANALIS TAP OFF BOX
Schneider Electric
Characteristics
Main
Range of product Canalis
Range compatibility Canalis KT busbar trunking
Canalis KH busbar trunking
Product or component type Tap-off unit
Busbar trunking compatibility Canalis KT busbar trunking with KH type plug-in
Canalis KHF and KGF busbar trunkingplug-in
[Ie] rated operational current 250 A
Protection type Fuse isolator: blade type fuse, size 1 - 250 A
Provided equipment Fuse to be ordered separately
Mounting mode Plug-in with auto-clamping system
Tap-off unit polarity 3L+PEN
Complementary
Device application Medium power distribution
[Ue] rated operational voltage 690 V
[Uimp] rated impulse withstand voltage 8 kV
[Ui] rated insulation voltage 800 V
Network frequency 50/60 Hz
Electrical connection Cable clamp terminal 95 mm² (x1)
Door/cover opening side Right
Tap-off unit disconnection mode By opening the door
Standards IEC 61439-1
IEC 61439-6
Colour White (RAL 9001)
Width 558 mm
Depth 230 mm
Depth (door open) 790 mm
Height 455 mm
Net weight 37 kg
Environment
Earthing system TN-C
IP degree of protection IP31 conforming to IEC 60529
IK degree of protection IK08 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 60.0 cm
Package 1 Width 62.0 cm
Package 1 Length 72.0 cm
Package 1 Weight 47.2 kg
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins