Schneider-Electric
 
KH063SD541 picture- web-product-data-sheet
KH063SD541
Tap off unit, Canalis KT, for ComPacT NSX630 N/H/L circuit breaker, 630A, 3L+N+PE, white RAL9001
Schneider Electric
Characteristics
Main
Range of product Canalis
Range compatibility Canalis KT busbar trunking
Canalis KH busbar trunking
Product or component type Tap-off unit
Busbar trunking compatibility Canalis KT busbar trunking with KH type plug-in
Canalis KHF and KGF busbar trunkingplug-in
[Ie] rated operational current 630 A
Protection type Circuit breaker: NSX630
Provided equipment Circuit-breaker to be ordered separately
Mounting mode Plug-in with auto-clamping system
Tap-off unit polarity 3L+N+PE
Complementary
Device application Medium power distribution
[Ue] rated operational voltage 690 V
[Uimp] rated impulse withstand voltage 8 kV
[Ui] rated insulation voltage 800 V
Network frequency 50/60 Hz
Control type Extended rotary handle
Electrical connection Cable clamp terminal 300 mm² (x2)
Door/cover opening side Down
Standards IEC 61439-1
IEC 61439-6
Colour White (RAL 9001)
Width 780 mm
Depth 275 mm
Depth (door open) 646 mm
Height 371 mm
Net weight 45 kg
Environment
Earthing system IT
TN-S
TT
IP degree of protection IP31 conforming to IEC 60529
IK degree of protection IK08 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 69.0 cm
Package 1 Width 71.0 cm
Package 1 Length 85.0 cm
Package 1 Weight 80.0 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins