Schneider-Electric
 
KNA160AB4 picture- web-product-data-sheet
KNA160AB4
End feed unit, Canalis KNA, 160A, right or left mounting, polarity 3L+N+PE/3L+PEN, white RAL9001
Schneider Electric
Characteristics
Main
Range of product Canalis
Product name KN
Device short name KNA
Product compatibility Canalis KNA busbar trunking 160 A
Product or component type Feed unit
Conductors material Aluminium
[Ie] rated operational current 160 A
[Ue] rated operational voltage 230...500 V
Number of circuits 1
Busbar trunking polarity 3L + N + PE
L + N + PE
Protection type Without protection
Control type Without
Colour White (RAL 9001)
Complementary
Provided equipment End cover
Mounting location Left
Right
Mounting mode By clips
Mounting support Busbar
Connections - terminals Lug for 95 mm² flexible
Lug for 95 mm² rigid
Width 356 mm
Depth 130 mm
Height 185 mm
Net weight 2.8 kg
Standards IEC 61439-6
Environment
IP degree of protection IP55 conforming to IEC 60529
IK degree of protection IK08 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.000 cm
Package 1 Width 20.000 cm
Package 1 Length 38.000 cm
Package 1 Weight 3.100 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 24
Package 2 Height 85.000 cm
Package 2 Width 62.000 cm
Package 2 Length 92.000 cm
Package 2 Weight 85.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months