Schneider-Electric
 
KNA160AF1 picture- web-product-data-sheet
KNA160AF1
End cover, Canalis KN, 160A, feed unit end cover
Schneider Electric
Characteristics
Main
Range of product Canalis
Product name KN
Product or component type End cover
Product compatibility KN
Complementary
Accessory / separate part category Trunking accessory
Environment
Standards IEC 60439-2
IEC 61439-6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.800 cm
Package 1 Width 10.700 cm
Package 1 Length 12.700 cm
Package 1 Weight 98.000 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months