Schneider-Electric
 
KNA160DL4 picture- web-product-data-sheet
KNA160DL4
Flexible elbow, Canalis KN,160A, edgewise, 3L+N+PE, white RAL9001
Schneider Electric
Characteristics
Main
Range of product Canalis
Product name KN
Product or component type Flexible element
Busbar description Flexible elbow
Device application Low power distribution
Direction change type 2 dimensions
[Ie] rated operational current 160 A at 35 °C
[Ue] rated operational voltage 230...500 V
Network frequency 50/60 Hz
Number of circuits 1
Control type Without
Colour White (RAL 9001)
Complementary
Mounting mode By screws
Thermal stress limit 8000 kA².s
Maximum radiated magnetic field 0.186 µT
[Uimp] rated impulse withstand voltage 6 kV
[Ui] rated insulation voltage 500 V
[Icw] rated short-time withstand current 2.8 kA
[Ipk] rated peak withstand current 20 kA
THDI 0…15 % 160 A
15…33 % 130 A
33…100 % 100 A
Operating angle 80…180 °
Length 355 mm
Product weight 1.5 kg
Standards IEC 61439-1
IEC 61439-6
Environment
IP degree of protection IP55 conforming to IEC 60529
IK degree of protection IK08 conforming to IEC 62262
Ambient air temperature for operation 0…35 °C without derating
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 11.0 cm
Package 1 Length 54.4 cm
Package 1 Weight 1.08 kg
Unit Type of Package 2 P06
Number of Units in Package 2 4
Package 2 Height 32 cm
Package 2 Width 60 cm
Package 2 Length 80 cm
Package 2 Weight 10.72 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months