Schneider-Electric
 
KNA63AB4 picture- web-product-data-sheet
KNA63AB4
End feed unit, Canalis KNA, 40/63A, right or left mounting, polarity 3L+N+PE/3L+PEN, white RAL9001
Schneider Electric
Characteristics
Main
Range of product Canalis
Product name KN
Device short name KNA
Product compatibility Canalis KNA busbar trunking 40…63 A
Product or component type Feed unit
Conductors material Aluminium
[Ie] rated operational current 63 A
[Ue] rated operational voltage 230...500 V
Number of circuits 1
Busbar trunking polarity 3L + N + PE
L + N + PE
Protection type Without protection
Control type Without
Colour White (RAL 9001)
Complementary
Provided equipment End cover
Mounting location Left
Right
Mounting mode By clips
Mounting support Busbar
Connections - terminals Terminal block for 16 mm² flexible
Terminal block for 25 mm² rigid
Width 265 mm
Depth 71 mm
Height 92 mm
Net weight 580 g
Standards IEC 61439-6
Environment
IP degree of protection IP55 conforming to IEC 60529
IK degree of protection IK08 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 11.000 cm
Package 1 Length 29.900 cm
Package 1 Weight 668.000 g
Unit Type of Package 2 P06
Number of Units in Package 2 36
Package 2 Height 37.400 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 29.048 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months