|
|
|
KNA63ED4204
Straight distribution length, Canalis KN, additional, aluminium, 40/63A, 3L+N+PE, fixed length 2m, 4 outlets, RAL9001
|
|
|
Main
Range of product
|
Canalis
|
Product name
|
KN
|
Product or component type
|
Straight length
|
Device application
|
Low power distribution
|
[Ie] rated operational current
|
63 A at 35 °C
|
Busbar trunking polarity
|
3L + N + PE
3L + PEN
|
Number of tap-off outlets
|
4
|
Length
|
2 m
|
Complementary
[Ue] rated operational voltage
|
230...500 V
|
Network frequency
|
50/60 Hz
|
[Uimp] rated impulse withstand voltage
|
6 kV
|
[Ui] rated insulation voltage
|
500 V
|
[Icw] rated short-time withstand current
|
1.4 kA
|
[Ipk] rated peak withstand current
|
11 kA
|
Electrical connection
|
Lubricated sliding contact
|
Radiated magnetic field
|
0.063 µT
|
Thermal stress limit
|
1980 kA².s
|
THDI
|
0…15 % 63 A
15…33 % 50 A
33…100 % 40 A
|
Maximum voltage drop
|
<0.178 V with power factor = 1 at 50 Hz with 1A for 100 m long
<0.169 V with power factor = 0.9 at 50 Hz with 1A for 100 m long
<0.155 V with power factor = 0.8 at 50 Hz with 1A for 100 m long
<0.140 V with power factor = 0.7 at 50 Hz with 1A for 100 m long
|
Mounting mode
|
By screws
|
Neutral position
|
Up
|
Number of circuits
|
1
|
Control type
|
Without
|
Standards
|
IEC 61439-6
|
Width
|
92 mm
|
Depth
|
27.5 mm
|
Colour
|
White (RAL 9001)
|
Net weight
|
4.1 kg
|
Environment
IP degree of protection
|
IP55 conforming to IEC 60529
|
IK degree of protection
|
IK08 conforming to IEC 62262
|
Ambient air temperature for operation
|
0…35 °C (100 % of In)
35…40 °C (97 % of In)
40…45 °C (94 % of In)
45…50 °C (91 % of In)
50…55 °C (87 % of In)
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.0 cm
|
Package 1 Width
|
10.0 cm
|
Package 1 Length
|
210.0 cm
|
Package 1 Weight
|
3.0 kg
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
4
|
Package 2 Height
|
11.0 cm
|
Package 2 Width
|
16.6 cm
|
Package 2 Length
|
214.5 cm
|
Package 2 Weight
|
15.0 kg
|
Unit Type of Package 3
|
PAL
|
Number of Units in Package 3
|
48
|
Package 3 Height
|
44.5 cm
|
Package 3 Width
|
64.0 cm
|
Package 3 Length
|
220.0 cm
|
Package 3 Weight
|
192.5 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Contractual warranty
|
|