Schneider-Electric
 
KNA63ED4303 picture- web-product-data-sheet
KNA63ED4303
Straight distribution length, Canalis KN, standard, aluminium, 63A, 3L+N+PE, fixed length 3m, 3 outlets, RAL9001
Schneider Electric
Characteristics
Main
Range of product Canalis
Product name KN
Product or component type Straight length
Device application Low power distribution
[Ie] rated operational current 63 A at 35 °C
Busbar trunking polarity 3L + PEN
3L + N + PE
Number of tap-off outlets 3
Length 3 m
Complementary
[Ue] rated operational voltage 230...500 V
Network frequency 50/60 Hz
[Uimp] rated impulse withstand voltage 6 kV
[Ui] rated insulation voltage 500 V
[Icw] rated short-time withstand current 1.4 kA
[Ipk] rated peak withstand current 11 kA
Electrical connection Lubricated sliding contact
Radiated magnetic field 0.063 µT
Thermal stress limit 1980 kA².s
THDI 0…15 % 63 A
15…33 % 50 A
33…100 % 40 A
Maximum voltage drop <0.178 V with power factor = 1 at 50 Hz with 1A for 100 m long
<0.169 V with power factor = 0.9 at 50 Hz with 1A for 100 m long
<0.155 V with power factor = 0.8 at 50 Hz with 1A for 100 m long
<0.140 V with power factor = 0.7 at 50 Hz with 1A for 100 m long
Mounting mode By screws
Neutral position Up
Number of circuits 1
Control type Without
Standards IEC 61439-6
Width 92 mm
Depth 27.5 mm
Colour White (RAL 9001)
Net weight 5.7 kg
Environment
IP degree of protection IP55 conforming to IEC 60529
IK degree of protection IK08 conforming to IEC 62262
Ambient air temperature for operation 0…35 °C (100 % of In)
35…40 °C (97 % of In)
40…45 °C (94 % of In)
45…50 °C (91 % of In)
50…55 °C (87 % of In)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 10.0 cm
Package 1 Length 310.0 cm
Package 1 Weight 5.0 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 4
Package 2 Height 10.9 cm
Package 2 Width 15.6 cm
Package 2 Length 314 cm
Package 2 Weight 21 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 48
Package 3 Height 44.3 cm
Package 3 Width 64 cm
Package 3 Length 320 cm
Package 3 Weight 272 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months